IESNA:LM-63-2002
[TEST]P243370
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-54)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H340D930-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1111
TILT=NONE
184 -1 1 73 5 1 1 0.229167 3.875 0.08333
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
327.3 329 327.7 325.3 321.5 317.4 311.6 305.1 298 290.5
281.6 272.4 262.8 252.6 242.7 231.4 220.8 209.9 197.6 186.7
175.1 163.1 151.2 139.9 127.3 116 103.8 92.5 80.5 68.6
57 46.1 35.2 25.6 17.4 10.2 4.8 4.4 3.8 3.8
3.4 3.1 2.7 2.4 2.4 2 1.7 1.7 1.7 1.4
1.4 1 1 0.7 0.7 0.7 0.3 0.3 0.3 0.3
0.3 0 0 0 0 0 0 0 0 0
0 0 0
327.3 328 327.3 325.3 322.5 318.8 313.7 307.5 301 293.9
285.3 276.8 267.9 258.7 248.5 238.6 228.7 218.1 207.5 196.6
185.3 174.4 163.8 152.6 141.3 130.4 119.1 107.5 96.2 85.3
74.4 63.5 53.2 44 35.5 28.7 22.5 20.1 18.4 16.7
15 13.3 11.9 10.2 8.9 7.5 6.1 4.8 3.8 2.4
1.4 0.7 0.7 0.7 0.3 0.3 0.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
327.3 325.3 325.3 323.6 320.8 317.4 313 307.2 301 294.9
287.7 279.5 271.3 262.8 253.3 245.1 235.8 226.6 217.4 207.2
198 187.7 177.8 167.2 156.7 146.4 135.2 124.9 113.7 103.1
92.5 82.3 72.7 63.8 55.3 47.8 41.6 38.6 36.2 34.1
32.1 29.7 27.6 25.6 23.6 21.5 19.5 17.4 15.7 14
11.9 10.2 8.5 6.8 5.1 3.4 1.7 0.3 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
327.3 328.3 328 326.6 324.2 321.2 317.1 311.3 305.1 299
292.2 284.3 276.5 268.3 259.7 251.9 243 233.8 224.9 216
206.5 196.9 187.4 177.8 167.6 157.3 147.1 136.9 125.9 115.7
105.1 94.9 85.3 76.1 67.9 60.4 54.3 50.5 47.8 45.4
42.7 40.3 37.9 35.5 33.1 30.7 28.3 26.3 23.9 21.8
19.5 17.4 15.4 13.3 11.3 9.2 7.2 5.5 3.4 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0
327.3 327.7 327.7 326.6 323.9 320.1 316.4 310.9 306.2 299.7
291.8 284.3 277.5 269.6 261.4 252.9 244.4 236.9 227.7 219.1
209.6 200 190.8 181.6 171.7 161.4 150.9 141 130.4 119.5
109.2 99.3 89.8 80.2 72.4 64.2 58 54.3 51.5 48.8
46.1 43.7 41 38.6 36.2 33.8 31.4 29 26.6 24.6
22.2 19.8 17.7 15.7 13.3 11.3 9.2 7.2 4.8 3.1
1 0 0 0 0 0 0 0 0 0
0 0 0
